??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22070.0010 Spring Plunger
HELP_VARIABLE
Company
Halder
Description
EH 22070. - Spring Plungers, smooth
Bill of material
22070.0010 Spring Plunger
BESTNR
Ref. No.
22070.0010
AUS
Version
free cutting steel, standard spring load
D1
0/-0.05
10 mm
D2
5.9 mm
D3
13 mm
L1
30 mm
L2
4.0 mm
L3
10 mm
S
Spring range
mm
Enter value for S
Spring range
mm
cm
inch
ft
F1
Spring load
42 N
F2
Spring load
110 N
G
Weight
14 g
FUNC
Function
Pressing, Arresting, Ejecting, Cushioning, Positioning, Resting
Embedded user actions